IESNA:LM-63-2002
[TEST]P955803
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28132
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3895.4 4401.2 4905.1 5331.4 5657 5854.7 6000.1 6151.2 6294.6 6459.4
6660.9 6878 7147.3 7441.9 7810.1 8335.3 9060.2 10040.8 11335.4 12992.4
15137.7 17709.5 20093.2 21476.9 21213.4 19182.3 15418.7 11186.1 7178.4 5102.8
3521.3 2207.4 1228.7 267.4 0 0 0
3895.4 4325.6 4783 5155.1 5432.2 5614.4 5740.4 5878 6023.3 6172.5
6360.5 6585.3 6847 7137.7 7486.5 7943.9 8558.2 9370.2 10409 11852.8
13734.6 15540.8 16426.5 16122.2 15054.4 13263.7 10441.9 7066 3815.9 2253.9
1242.3 556.2 215.1 27.1 0 0 0
3895.4 4281 4635.7 4895.4 5091.1 5209.3 5292.7 5401.2 5496.2 5587.3
5715.2 5885.7 6087.3 6281.1 6488.4 6742.3 7040.8 7399.3 7839.2 8279.1
8412.9 7971 6852.8 5540.7 4079.5 2831.4 2000 1443.8 1013.6 728.7
492.3 294.6 164.7 73.6 13.6 0 0
3895.4 4170.6 4434.1 4627.9 4740.4 4798.5 4839.2 4856.6 4845 4800.4
4734.5 4699.7 4660.9 4567.9 4364.4 4073.7 3771.3 3482.6 3234.5 3065.9
2980.6 2903.1 2796.5 2616.3 2478.7 2372.1 2042.7 1655.1 1093 765.5
546.5 379.8 251.9 108.5 15.5 0 0
3895.4 4060.1 4250 4393.4 4471 4490.3 4445.8 4325.6 4131.8 3879.9
3608.6 3389.6 3246.2 3158.9 3089.2 2986.5 2839.2 2697.7 2587.2 2529.1
2529.1 2544.6 2548.5 2533 2418.6 2166.7 1899.2 1720.9 1449.6 1164.7
845 554.3 302.3 118.2 7.8 0 0
3895.4 3971 4062 4166.7 4242.3 4234.5 4131.8 3932.2 3690 3463.2
3275.2 3141.5 3064 3005.8 2938 2833.4 2686.1 2507.8 2333.4 2195.8
2122.1 2131.8 2191.9 2232.6 2217.1 2149.2 2002 1763.6 1498.1 1248.1
1013.6 796.5 579.5 337.2 145.4 0 0
3895.4 3850.8 3879.9 3953.5 4034.9 4073.7 4013.6 3881.8 3734.5 3602.7
3469 3317.9 3160.9 3007.8 2858.6 2701.6 2529.1 2346.9 2174.4 2033
1907 1800.4 1709.3 1651.2 1633.7 1627.9 1596.9 1527.1 1407 1238.4
955.4 655 362.4 191.9 69.8 0 0
3895.4 3771.3 3699.6 3715.1 3833.4 3984.5 4102.7 4112.4 4029.1 3897.3
3744.2 3562 3350.8 3127.9 2916.7 2715.1 2523.3 2337.2 2170.6 2040.7
1945.8 1883.7 1833.3 1771.3 1676.4 1527.1 1372.1 1259.7 1158.9 1046.5
899.2 695.7 447.7 259.7 85.3 0 0
3895.4 3676.4 3509.7 3484.5 3600.8 3893.4 4207.4 4354.7 4310.1 4143.4
3943.8 3740.3 3525.2 3286.8 3048.5 2815.9 2596.9 2395.4 2219 2083.4
1980.6 1908.9 1879.9 1860.5 1817.8 1724.8 1612.4 1484.5 1354.7 1203.5
1019.4 794.6 585.3 368.2 120.2 0 0
3895.4 3585.3 3335.3 3211.3 3271.3 3565.9 3998.1 4345 4428.3 4283
4040.7 3808.2 3593.1 3368.2 3145.4 2922.5 2701.6 2486.5 2298.5 2155.1
2034.9 1955.4 1897.3 1872.1 1835.3 1767.5 1670.6 1562 1443.8 1312
1129.9 897.3 658.9 362.4 112.4 3.9 0
3895.4 3503.9 3228.7 3065.9 3089.2 3352.7 3752 4100.8 4296.5 4242.3
4038.8 3808.2 3593.1 3379.9 3170.6 2961.3 2744.2 2531 2345 2188
2054.3 1963.2 1895.4 1854.7 1812 1734.5 1620.2 1496.1 1372.1 1226.8
1046.5 810.1 589.2 314 85.3 0 0
3895.4 3488.4 3160.9 2934.1 2891.5 3065.9 3377.9 3734.5 3971 3994.2
3868.2 3672.5 3478.7 3298.5 3120.2 2928.3 2726.8 2523.3 2335.3 2174.4
2036.8 1938 1852.7 1775.2 1682.2 1544.6 1352.7 1129.9 920.6 748.1
577.5 385.7 234.5 118.2 9.7 0 0
3895.4 3393.4 2990.3 2672.5 2515.5 2523.3 2622.1 2755.8 2862.4 2918.6
2918.6 2848.9 2759.7 2664.8 2560.1 2449.6 2341.1 2222.9 2081.4 1936.1
1796.5 1637.6 1472.9 1329.5 1184.1 988.4 794.6 653.1 540.7 430.2
315.9 195.7 91.1 25.2 0 0 0
3895.4 3323.7 2860.5 2474.8 2236.5 2133.7 2100.8 2096.9 2085.3 2067.8
2031 1961.3 1877.9 1779.1 1662.8 1567.8 1474.8 1403.1 1356.6 1337.2
1312 1257.8 1170.6 1060.1 928.3 790.7 662.8 550.4 443.8 346.9
248.1 139.5 60.1 9.7 0 0 0
3895.4 3288.8 2773.3 2352.7 2075.6 1938 1866.3 1804.3 1734.5 1657
1587.2 1531 1467.1 1414.7 1352.7 1290.7 1224.8 1139.5 1044.6 965.1
883.7 810.1 746.1 695.7 639.5 569.8 492.3 414.7 331.4 253.9
172.5 108.5 52.3 1.9 0 0 0
3895.4 3259.7 2721 2288.8 1998.1 1843 1748.1 1657 1569.8 1482.6
1399.2 1327.5 1259.7 1191.9 1129.9 1069.8 1005.8 939.9 877.9 812
750 695.7 647.3 595 533 478.7 416.7 346.9 267.4 197.7
143.4 85.3 29.1 0 0 0 0
3895.4 3286.8 2738.4 2298.5 1984.5 1802.3 1680.2 1587.2 1507.8 1430.2
1352.7 1279.1 1203.5 1135.7 1073.7 1011.6 947.7 877.9 808.1 736.4
674.4 622.1 577.5 538.8 500 457.4 399.2 335.3 279.1 230.6
178.3 122.1 44.6 0 0 0 0
3895.4 3302.4 2757.8 2312 1976.8 1755.8 1626 1542.6 1469 1391.5
1317.8 1244.2 1178.3 1116.3 1058.1 996.1 934.1 864.3 794.6 724.8
662.8 618.2 581.4 550.4 513.6 463.2 395.4 339.2 296.5 251.9
197.7 131.8 52.3 15.5 0 0 0
3895.4 3302.4 2779.1 2329.5 1970.9 1719 1581.4 1502 1428.3 1354.7
1273.3 1203.5 1143.4 1077.5 1013.6 949.6 883.7 817.8 751.9 689.9
639.5 606.6 575.6 542.6 492.3 422.5 337.2 296.5 253.9 207.4
151.2 79.5 32.9 7.8 0 0 0
3895.4 3368.2 2862.4 2410.9 2019.4 1726.8 1571.7 1488.4 1414.7 1352.7
1281 1213.2 1147.3 1083.3 1017.5 953.5 887.6 823.7 763.6 709.3
664.7 629.9 595 552.3 490.3 391.5 294.6 253.9 213.2 168.6
120.2 69.8 36.8 15.5 3.9 0 0
3895.4 3407 2918.6 2467.1 2062 1753.9 1581.4 1490.3 1418.6 1352.7
1284.9 1219 1155 1091.1 1029.1 967.1 903.1 841.1 783 730.6
686.1 649.2 610.5 562 494.2 391.5 290.7 250 207.4 164.7
114.3 67.8 38.8 19.4 9.7 0 0
3895.4 3422.5 2955.5 2515.5 2100.8 1802.3 1589.2 1500 1420.6 1364.4
1300.4 1236.4 1174.4 1112.4 1052.3 994.2 932.2 870.2 812 753.9
707.4 668.6 627.9 583.3 500 397.3 308.1 269.4 224.8 180.2
127.9 77.5 46.5 29.1 17.4 7.8 0
3895.4 3531 3124.1 2703.5 2286.8 1920.6 1662.8 1519.4 1441.9 1379.9
1323.7 1265.5 1207.4 1149.2 1089.2 1029.1 969 907 850.8 796.5
748.1 703.5 658.9 608.5 546.5 467.1 368.2 314 267.4 220.9
168.6 106.6 65.9 42.6 31 15.5 0
3895.4 3612.4 3277.2 2903.1 2503.9 2124 1806.2 1567.8 1449.6 1379.9
1323.7 1267.5 1211.3 1153.1 1095 1033 967.1 907 848.8 794.6
750 703.5 655 600.8 540.7 474.8 399.2 335.3 288.8 242.3
193.8 139.5 71.7 42.6 27.1 13.6 0
3895.4 3690 3455.5 3158.9 2827.5 2463.2 2106.6 1763.6 1503.9 1393.4
1327.5 1267.5 1211.3 1153.1 1091.1 1031 967.1 903.1 841.1 775.2
713.2 655 600.8 550.4 507.8 457.4 395.4 329.5 267.4 219
176.4 131.8 73.6 32.9 17.4 5.8 0
3895.4 3814 3701.6 3529.1 3250 2930.3 2610.5 2284.9 1862.4 1523.3
1362.4 1286.8 1224.8 1164.7 1106.6 1046.5 984.5 922.5 858.5 790.7
726.8 662.8 604.7 550.4 498.1 443.8 385.7 329.5 267.4 203.5
157 110.5 69.8 36.8 17.4 7.8 0
3895.4 3941.9 3965.1 3941.9 3808.2 3598.9 3350.8 3075.6 2722.9 2267.5
1796.5 1447.7 1281 1205.4 1149.2 1095 1036.8 986.4 938 879.9
821.7 750 678.3 612.4 560.1 509.7 560.1 587.2 443.8 354.7
234.5 172.5 98.8 48.5 23.3 11.6 0
3895.4 4067.9 4236.5 4374.1 4428.3 4385.7 4248.1 4067.9 3899.3 3697.7
3389.6 2971 2480.6 1980.6 1575.6 1360.5 1298.5 1251.9 1170.6 1096.9
1040.7 990.3 918.6 866.3 912.8 947.7 798.5 606.6 368.2 275.2
205.4 149.2 100.8 58.1 29.1 9.7 0
3895.4 4195.8 4511.7 4806.2 5025.2 5151.2 5159 5087.3 5019.4 4998.1
4984.5 4926.4 4812.1 4668.6 4486.5 4275.2 4009.7 3755.8 3666.7 4000
4722.9 5410.9 5513.6 4779.1 3372.1 1998.1 1180.2 742.3 513.6 376
284.9 205.4 139.5 79.5 31 7.8 0
3895.4 4319.8 4763.6 5203.5 5571.8 5808.2 5920.6 5959.4 5998.1 6065.9
6170.6 6306.3 6469 6618.3 6767.5 6879.9 7058.2 7378 7974.9 8951.6
10219.1 11593.1 12934.2 13965.2 14085.4 13118.3 11261.7 8798.5 6143.5 3839.2
2230.6 1327.5 755.8 284.9 87.2 3.9 0
3895.4 4364.4 4877.9 5387.6 5810.1 6089.2 6228.7 6288.8 6345 6422.5
6529.1 6657 6823.7 6992.3 7174.5 7422.5 7779.1 8298.5 9066 10129.9
11542.7 13407.1 15949.7 19104.8 21139.7 20647.5 19137.8 17060.2 14818 12690
10513.7 8112.5 5552.4 3263.6 1323.7 333.3 0
3895.4 4397.3 4955.5 5536.9 5998.1 6300.4 6449.7 6494.2 6517.5 6529.1
6558.2 6597 6647.3 6668.7 6736.5 6887.7 7153.2 7575.6 8259.8 9265.6
10620.2 12509.8 15352.8 19531.2 25087.4 26854.9 25428.5 23736.6 21864.5 19914.9
17038.9 13314.1 9279.1 5649.3 2230.6 713.2 0
3895.4 4471 5129.9 5802.4 6358.6 6695.8 6792.7 6732.6 6589.2 6381.8
6153.2 5934.2 5717.1 5515.6 5416.7 5534.9 6050.4 6965.2 8071.8 9108.6
10091.2 11236.5 12802.4 15060.2 19383.9 24562.2 23506 20996.3 19349 18221.1
16614.5 14290.8 11164.8 7771.4 3038.8 500 0
3895.4 4509.7 5310.1 6042.7 6628 6912.8 6907 6660.9 6271.4 5860.5
5471 5145.4 4893.5 4746.2 4891.5 5614.4 6845 8348.9 9936.1 11608.6
13438.1 15180.4 16843.2 18771.5 21622.3 25261.8 25969.2 24093.2 21988.6 19831.6
17269.5 13829.6 9755.9 4722.9 1848.9 207.4 0
3895.4 4569.8 5348.9 6120.2 6717.1 7003.9 6881.8 6447.7 5899.3 5459.3
5067.9 4755.9 4533 4482.6 4903.1 6017.5 7672.5 9752 12316 15432.3
18849 22362.6 25874.3 29031.3 32618.5 35917 36752.2 35242.5 32364.6 28525.4
23476.9 16525.3 10724.9 5930.3 2860.5 331.4 0
3895.4 4573.7 5358.6 6120.2 6697.7 6953.5 6829.5 6407 5862.5 5374.1
4982.6 4676.4 4474.8 4503.9 5089.2 6403.2 8298.5 10783 13940 17533.1
21195.9 24781.2 28387.8 32104.9 36308.4 39364.7 39537.2 37126.3 32924.7 27366.5
21556.4 16011.8 10463.3 6087.3 2412.8 304.3 0
3895.4 4573.7 5339.2 6073.7 6602.8 6845 6815.9 6542.7 6122.1 5660.9
5250 4943.8 4732.6 4715.2 5176.4 6331.4 8025.3 10050.5 12416.8 15040.8
17662.9 20296.7 22827.7 25370.4 28854.9 32269.7 33182.5 31482.8 28593.3 24831.6
20632 15992.4 12044.7 7172.5 2722.9 240.3 0
3895.4 4521.4 5234.5 5903.2 6387.7 6635.7 6715.2 6670.6 6486.5 6209.4
5901.2 5604.7 5348.9 5211.3 5339.2 5965.2 7102.8 8569.8 10133.8 11583.4
12982.7 14211.4 15370.3 16990.5 20071.9 23166.9 22767.6 20139.7 17713.3 15568
12889.6 9686.1 6498.1 3160.9 887.6 108.5 0
3895.4 4519.4 5157 5744.2 6168.7 6405.1 6540.8 6628 6672.5 6686.1
6662.8 6597 6515.6 6426.4 6412.8 6569.8 7050.4 7891.5 9069.8 10410.9
11947.8 13854.8 16374.2 19645.5 23083.5 23730.8 20130 15556.3 11442 8331.5
6538.8 4777.2 3465.1 2038.8 567.8 23.3 0
3895.4 4412.8 4949.7 5443.8 5804.3 6021.4 6182.2 6321.8 6451.6 6616.3
6794.6 6972.9 7199.7 7416.7 7711.3 8151.2 8785 9690 11060.2 12928.4
15211.4 17860.6 21007.9 24527.3 25789 23930.4 19537 14661 9901.2 7141.5
5166.7 3447.7 2075.6 478.7 11.6 0 0
3895.4 4401.2 4905.1 5331.4 5657 5854.7 6000.1 6151.2 6294.6 6459.4
6660.9 6878 7147.3 7441.9 7810.1 8335.3 9060.2 10040.8 11335.4 12992.4
15137.7 17709.5 20093.2 21476.9 21213.4 19182.3 15418.7 11186.1 7178.4 5102.8
3521.3 2207.4 1228.7 267.4 0 0 0
